IESNA:LM-63-2002
[TEST]P1389838
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-940-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (56) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16048.5
TILT=NONE
56 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
104.2 134.6 282.2 759.7 1471.6 2018.5 2374.5 2739.1 3199.3 3733.2 4288.9 5035.5 5821.2 6554.8 7275.4 7926.6 8373.7 8530.0 
8490.9 8174.0 7774.6 7206.0 6667.7 6789.2 7349.2 8004.7 8369.3 8412.7 8330.3 8226.1 7527.2 6476.7 4241.1 412.4 
112.9 56.4 39.1 0.0 
104.2 134.6 299.5 751.0 1428.2 2022.9 2391.9 2721.8 3177.6 3694.1 4297.5 4992.1 5773.5 6576.5 7292.8 7935.2 8356.3 8512.6 
8464.8 8187.0 7761.6 7201.6 6711.1 6784.9 7353.6 7965.6 8365.0 8430.1 8338.9 8217.4 7583.6 6507.1 4427.8 
486.2 112.9 56.4 43.4 0.0 
104.2 134.6 273.5 729.3 1354.4 1979.5 2331.1 2682.7 3125.5 3668.1 4258.5 4961.7 5669.3 6394.2 7001.9 7561.9 8017.7 8265.2 
8308.6 8126.2 7813.7 7488.1 7197.3 7093.1 7418.7 8022.1 8477.9 8673.2 8655.8 8582.0 8117.6 7153.9 5565.1 
1133.0 121.5 69.5 52.1 0.0 
104.2 130.2 243.1 638.1 1245.9 1805.8 2296.4 2661.0 3051.7 3616.0 4197.7 4866.2 5586.8 6251.0 6824.0 7266.7 7657.4 8026.4 
8304.2 8373.7 8278.2 8139.3 8056.8 8065.5 8217.4 8642.8 9120.3 9467.6 9554.4 9545.7 9198.5 8430.1 6845.7 
2539.5 134.6 86.8 69.5 0.0 
104.2 125.9 212.7 481.8 1011.4 1593.1 2118.4 2561.2 2956.2 3433.7 4037.1 4683.9 5356.7 6029.6 6680.7 7162.6 7535.9 7826.7 
8095.9 8278.2 8447.5 8486.5 8521.3 8590.7 8742.7 9024.8 9424.2 9762.8 9871.3 9910.4 9623.9 8530.0 6876.1 
4453.8 199.7 112.9 86.8 0.0 
104.2 125.9 191.0 408.0 868.2 1428.2 1992.5 2470.0 2860.7 3325.2 3859.1 4536.3 5230.8 5916.7 6572.2 7101.8 7449.1 7705.2 
7900.5 8069.8 8221.7 8360.7 8486.5 8634.1 8842.5 9107.3 9489.3 9832.2 9945.1 9936.4 9428.5 8295.5 7075.7 
4983.4 594.7 125.9 99.8 0.0 
104.2 121.5 182.3 342.9 729.3 1237.2 1792.8 2318.1 2752.2 3199.3 3698.5 4354.0 4992.1 5634.5 6307.4 6845.7 7275.4 7496.8 
7640.1 7800.7 7970.0 8134.9 8330.3 8551.7 8755.7 9050.9 9419.8 9767.1 9853.9 9732.4 9033.5 8048.1 7084.4 
5078.9 1176.4 147.6 112.9 0.0 
104.2 121.5 151.9 243.1 434.1 824.8 1289.3 1762.4 2318.1 2812.9 3281.8 3746.2 4293.2 4892.2 5504.3 6133.8 6680.7 7049.7 7310.1 
7514.2 7713.9 7887.5 8074.2 8243.4 8408.4 8582.0 8881.6 9155.0 9116.0 8959.7 8338.9 7657.4 6528.8 5009.4 
2982.2 208.4 151.9 0.0 
104.2 117.2 130.2 165.0 243.1 386.3 659.8 1020.1 1428.2 1897.0 2387.5 2899.7 3407.6 3893.8 4393.0 4909.6 5478.3 5973.1 6472.3 
6884.7 7236.3 7535.9 7822.4 8069.8 8282.5 8469.2 8543.0 8477.9 8317.2 8134.9 7588.0 6897.8 5656.2 4232.4 2730.5 
807.4 186.7 0.0 
104.2 112.9 117.2 130.2 147.6 182.3 238.8 325.6 455.8 668.5 946.3 1267.6 1627.9 1983.8 2422.2 2852.0 3342.5 3880.8 4449.5 5065.9 5691.0 
6259.6 6750.2 7145.2 7509.8 7783.3 7943.9 7943.9 7744.2 7531.5 6428.9 4410.4 2257.3 1072.2 551.3 191.0 182.3 0.0 
104.2 108.5 108.5 108.5 112.9 112.9 117.2 125.9 138.9 156.3 178.0 208.4 238.8 277.8 329.9 399.4 481.8 586.0 729.3 924.6 1193.8 1558.4 2096.7 
2752.2 3620.3 4510.2 5148.4 5252.5 4805.4 4275.8 3073.4 2118.4 1397.8 755.3 260.5 47.8 13.0 0.0 
104.2 104.2 104.2 104.2 99.8 99.8 99.8 95.5 99.8 99.8 104.2 108.5 112.9 117.2 117.2 121.5 125.9 134.6 143.3 160.6 191.0 225.7 299.5 429.8 668.5 
1093.9 1688.6 2092.3 1866.6 1567.1 811.8 395.0 173.6 60.8 30.4 17.4 8.7 0.0 
104.2 104.2 99.8 95.5 91.2 86.8 82.5 82.5 78.1 78.1 78.1 78.1 73.8 73.8 69.5 65.1 60.8 52.1 52.1 47.8 47.8 47.8 47.8 43.4 39.1 43.4 
47.8 52.1 52.1 43.4 26.0 21.7 13.0 13.0 8.7 8.7 8.7 0.0 
104.2 99.8 91.2 82.5 78.1 69.5 65.1 60.8 56.4 52.1 47.8 43.4 34.7 30.4 26.0 17.4 13.0 13.0 8.7 8.7 8.7 4.3 4.3 4.3 4.3 4.3 4.3 4.3 4.3 4.3 0.0 4.3 4.3 
4.3 4.3 8.7 8.7 0.0 
104.2 91.2 82.5 73.8 69.5 60.8 56.4 47.8 39.1 34.7 26.0 21.7 17.4 13.0 8.7 4.3 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.3 4.3 
4.3 8.7 0.0 
104.2 91.2 78.1 69.5 60.8 52.1 43.4 34.7 21.7 17.4 13.0 8.7 8.7 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.3 4.3 4.3 
8.7 0.0 
104.2 86.8 73.8 60.8 52.1 43.4 30.4 21.7 13.0 8.7 8.7 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.3 4.3 4.3 
4.3 0.0 
104.2 82.5 69.5 60.8 47.8 34.7 26.0 17.4 8.7 8.7 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.3 4.3 4.3 4.3 
0.0 
104.2 82.5 69.5 56.4 47.8 30.4 21.7 13.0 8.7 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.3 4.3 4.3 
0.0 
104.2 86.8 69.5 56.4 47.8 30.4 21.7 13.0 8.7 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
104.2 86.8 69.5 56.4 47.8 30.4 21.7 17.4 13.0 8.7 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
104.2 86.8 69.5 56.4 47.8 34.7 26.0 17.4 13.0 8.7 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
